DTFI 9021 230V Integrated Mount Cooling Unit
AC 230 1~, 1,092 BTU/h, Standard Controller
Product number:
13293141055
The roof-mounted concept saves floor space, keeps escape routes clear and protects against mechanical damage during ongoing production operations. The DTT roof-mounted cooling units have a unique, patented condensate management system. The innovative arrangement of the cooling circuits literally turns the functioning of conventional roof-mounted cooling units upside down and reliably prevents condensate from entering the enclosure.
- Compatible with cabinets of every manufacturer and is available in 3 sizes and 6 performance classes.
- Powder coated steel cover (no plastic) is designed for manufacturing environments.
- Easily painted to match enclosure or machine design.
- Frontside removable cover allows for easy access to the components.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 320 W | 340 W
- Cooling capacity according to EN 14511 (A95/A122)
- 300 W | 330 W
- Power consumption (A95/A95)
- 230 W | 240 W
- Starting current (A95/A95)
- 11,7 A | 10,9 A
- Energy efficiency ratio (EER)
- 1,39 | 1,42
- Unimpeded internal airflow (free flow)
- 282 m3/h
- Unimpeded external airflow (free flow)
- 282 m3/h
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 4 A
- Type of connection
- spring-type terminal included with plug!!!
- Noise level according to EN ISO 3741 dB(A)
- 65 dB(A) | <62 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 65 dB(A) | <62 dB(A)
- Ambient temperature range
- +15 °C ... +45 °C
- Control range (adjustable)
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 350 g
- Condensate management
- condensate drain, integrated condensate evaporation system optional
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- partially recessed!!!
- Dimensions (H | W | D)
- 326 mm | 385 mm | 252 mm
- Installation depth
- 177 mm
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 1,092 BTU/h | 1,160 BTU/h
- Cooling capacity according to EN 14511 (A95/A122)
- 1,024 BTU/h | 1,126 BTU/h
- Power consumption (A95/A95)
- 230 W | 240 W
- Starting current (A95/A95)
- 11.7 A | 10.9 A
- Energy efficiency ratio (EER)
- 1.39 | 1.42
- Unimpeded internal airflow (free flow)
- 166 cfm
- Unimpeded external airflow (free flow)
- 166 cfm
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 4 A
- Type of connection
- spring-type terminal included with plug!!!
- Noise level according to EN ISO 3741 dB(A)
- 65 dB(A) | <62 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 65 dB(A) | <62 dB(A)
- Weight (without packaging)
- 35.28 lbs
- Ambient temperature range
- +59 °F ... +113 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 9,922.33 oz.
- Condensate management
- condensate drain, integrated condensate evaporation system optional
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- partially recessed!!!
- Dimensions (H | W | D)
- 12.83 in. | 15.16 in. | 9.92 in.
- Installation depth
- 6.97 in.
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_DTS_7xxx_DTx_9xxx | German | 521.48 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
3D-model_STEP_DTFI9021 | Englisch | ZIP | 5.95 MB | Download |
Manual_DTFI_DTI_9021 | German | 1.6 MB | Download | |
Manual_DTFI_DTI_9021 | Englisch | 1.6 MB | Download | |
Product_Sheet_EN_DTFI_DTS_9021 | Englisch | 515.18 KB | Download | |
Product_Sheet_DE_DTFI_DTS_9021 | German | 516.96 KB | Download | |
Manual_DTFI_DTI_9021 | Englisch | 1.6 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
3D-model_STEP_DTFI9021 | German | ZIP | 5.95 MB | Download |
3D-model_STEP_DTFI9021 | Englisch | ZIP | 5.95 MB | Download |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download |