DTS 8165 Side Mount Cooling Unit
AC 230 1~, 5,118 BTU/h, intelligent controller
Product number:
13048841399
OUTDOOR Cooling Units DTS 8165
- Integrated condensate evaporation system
- Rugged Design,powder coated steel or stainless steel cover designed for manufacturing
- Compact design, ideal for small control cabinets and larger control cabinets for
- Particularly suitable for the food industry and outdoor applications
- Low Ambient Package ( LAP ) are optional, suitable working environment in low temperature
- High protection system IP 55, maintenance-free
- To enable them to be integrated into the communication system of the control centre, they have an intelligent control system and an RS485 interface for serial highspeed data transfer. Integrated self-diagnosis minimises the need for maintenance, which the unit communicates to the centre if necessary
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 1.500 W | 1.510 W
- Cooling capacity according to EN 14511 (A95/A122)
- 1.150 W
- Power consumption (A95/A95)
- 660 W | 692 W
- Starting current (A95/A95)
- 28 A | 28 A
- Energy efficiency ratio (EER)
- 2,27 | 2,18
- Unimpeded internal airflow (free flow)
- 570 m3/h
- Unimpeded external airflow (free flow)
- 1.200 m3/h
- Controller
- intelligent controller
- Type of connection
- spring-type terminal included with plug!!!
- Noise level according to EN ISO 3741 dB(A)
- 68 dB(A) | 68 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 68 dB(A) | 68 dB(A)
- Ambient temperature range
- +15 °C ... +55 °C
- Control range (adjustable)
- +25 °C ... +50 °C
- Refrigerant (type | amount)
- R134a | 320 g
- Condensate management
- drain-pipe
- IP Protection
- IP 55
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised sheet steel
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 976 mm | 450 mm | 312 mm
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 5,118 BTU/h | 5,152.12 BTU/h
- Cooling capacity according to EN 14511 (A95/A122)
- 3,923.8 BTU/h
- Power consumption (A95/A95)
- 660 W | 692 W
- Starting current (A95/A95)
- 28 A | 28 A
- Energy efficiency ratio (EER)
- 2.27 | 2.18
- Unimpeded internal airflow (free flow)
- 335 cfm
- Unimpeded external airflow (free flow)
- 706 cfm
- Controller
- intelligent controller
- Type of connection
- spring-type terminal included with plug!!!
- Noise level according to EN ISO 3741 dB(A)
- 68 dB(A) | 68 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 68 dB(A) | 68 dB(A)
- Weight (without packaging)
- 90.2 lbs
- Ambient temperature range
- +59 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +122 °F
- Refrigerant (type | amount)
- R134a | 704 oz.
- Condensate management
- drain-pipe
- IP Protection
- IP 55
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised sheet steel
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 38.42 in. | 17.72 in. | 12.28 in.
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|