Technical Data


Technical Data
Rated voltage V ±10 %
AC 115 V / 115 V1~
Cooling capacity @ flow rate (W10/A35)
3150 W @ 200 l/h
Current consumption (W50/A95)
3,8 A
Starting current (W50/A95)
11,4 A
Type of fuse | Pre fuse
CC | 6 A
Type of connection (electro)
Terminal Block
Type of connection (fluid)
1/2 inch OD Hose Barb
Weight (without packaging)
23 kg
Ambient temperature range
+2 °C ... +70 °C
Control range (adjustable)
+10 °C ... +45 °C
Water inlet temperature
> +1 °C ... +35 °C
Permissible operating pressure
max. 10 bar
Condensate management
condensate drain!!!
Protection system according to EN 60529 towards the electrical enclosure
IP 34
Protection system according to NEMA towards the electrical enclosure
3R/4
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Design heat exchanger
Copper Tube and Aluminum Fin
Colour
RAL 7035
Mounting position
Side Mount
Dimensions (H | W | D)
950 mm | 400 mm | 190 mm
ETIM-Class
EC002515
Rated voltage V ±10 %
AC 115 V / 115 V1~
Cooling capacity @ flow rate (W10/A35)
10748 BTU @ 200 l/h
Current consumption (W50/A95)
3.8 A
Starting current (W50/A95)
11.4 A
Type of fuse | Pre fuse
CC | 6 A
Type of connection (electro)
Terminal Block
Type of connection (fluid)
1/2 inch OD Hose Barb
Weight (without packaging)
51 lbs
Ambient temperature range
+36 °F ... +158 °F
Control range (adjustable)
+50 °F ... +113 °F
Water inlet temperature
> +34 °F ... +95 °F
Permissible operating pressure
max. 145 psi
Condensate management
condensate drain!!!
Protection system according to EN 60529 towards the electrical enclosure
IP 34
Protection system according to NEMA towards the electrical enclosure
3R/4
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Design heat exchanger
Copper Tube and Aluminum Fin
Colour
RAL 7035
Mounting position
Side Mount
Dimensions (H | W | D)
37.4 in. | 15.8 in. | 7.5 in.
ETIM-Class
EC002515

Technical Drawings

Dimensions
A
280 mm
B
463 mm
C
112 mm
D
37 mm
E
904 mm
F
340 mm
G
280 mm
X
400 mm
Y
950 mm
Z
190 mm
A
11,02 in
B
18,19 in
C
4,41 in
D
1,47 in
E
35,59 in
F
13,39 in
G
11,02 in
X
15,75 in
Y
37,4 in
Z
7,48 in

Mounting holes Ø 8 mm

Diagrams

Downloads

Description Type Size Link
Description Language Type Size Link
Technical_Data_PWS_7152-7332 Englisch PDF 246.18 KB Download
3D-model_STEP_PWS7332 Englisch STEP 785.69 KB Download