PWS 7332 115V Type 12/3R/4x Air/Water Heat Exchanger
AC 115 V / 115 V1~,
Product number:
12353010105
Our PWS 7332 (NEMA Type 12/3R/4) Advantage Series Air/Water Heat Exchangers are compatible with existing popular PWS 7000 series units still in the field. Need a cool liquid source? Pair this unit with one of our packaged chillers.
- Installation is service friendly requiring no elaborate reworking of the mounting cutout.
- Washdown Roof Design Metal covers are designed with a sloped top which sheds water away from the electrical enclosure as well as eliminates potential water pooling, corrosion and ice buildup.
- Rugged Design Powder coated steel or stainless steel cover designed for manufacturing environments.
- Easily painted to match enclosure or machine.
- Long Airflow Path Heat exchangers are designed to draw hot air from the top of the enclosure and deliver cool air below the components.
- Closed Loop Design Designed to isolate the external ambient air from the internal air circuit eliminating the risk of contaminants entering the cabinet.
- Push to Connect Fittings Hydronic connectors that supports quick connection to 1/2 inch O.D. hose or 1/2 inch I.D. hose with included adapter.
- Optimized Internal Design Smart engineered solution, easy to service and maintain.
- The adjustable mechanical thermostat permits precise control of the electrical enclosure temperature by regulating the coolant flow by activating a solenoid valve. This regulates the coolant flow to minimize coolant waste and increase energy-efficiency.
- Condensation Management Physical barriers allow for condensation to be collected and drained from the system with zero intrusion into the cabinet.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
- Cooling capacity @ flow rate (W10/A35)
- 3150 W @ 200 l/h
- Current consumption (W50/A95)
- 3,8 A
- Starting current (W50/A95)
- 11,4 A
- Type of fuse | Pre fuse
- CC | 6 A
- Type of connection (electro)
- Terminal Block
- Type of connection (fluid)
- 1/2 inch OD Hose Barb
- Weight (without packaging)
- 23 kg
- Ambient temperature range
- +2 °C ... +70 °C
- Control range (adjustable)
- +10 °C ... +45 °C
- Water inlet temperature
- > +1 °C ... +35 °C
- Permissible operating pressure
- max. 10 bar
- Condensate management
- condensate drain!!!
- Protection system according to EN 60529 towards the electrical enclosure
- IP 34
- Protection system according to NEMA towards the electrical enclosure
- 3R/4
- Design housing
- electrostatically powder coated
- Design cover
- galvanized sheet steel
- Design heat exchanger
- Copper Tube and Aluminum Fin
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 950 mm | 400 mm | 190 mm
- ETIM-Class
- EC002515
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
- Cooling capacity @ flow rate (W10/A35)
- 10748 BTU @ 200 l/h
- Current consumption (W50/A95)
- 3.8 A
- Starting current (W50/A95)
- 11.4 A
- Type of fuse | Pre fuse
- CC | 6 A
- Type of connection (electro)
- Terminal Block
- Type of connection (fluid)
- 1/2 inch OD Hose Barb
- Weight (without packaging)
- 51 lbs
- Ambient temperature range
- +36 °F ... +158 °F
- Control range (adjustable)
- +50 °F ... +113 °F
- Water inlet temperature
- > +34 °F ... +95 °F
- Permissible operating pressure
- max. 145 psi
- Condensate management
- condensate drain!!!
- Protection system according to EN 60529 towards the electrical enclosure
- IP 34
- Protection system according to NEMA towards the electrical enclosure
- 3R/4
- Design housing
- electrostatically powder coated
- Design cover
- galvanized sheet steel
- Design heat exchanger
- Copper Tube and Aluminum Fin
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 37.4 in. | 15.8 in. | 7.5 in.
- ETIM-Class
- EC002515
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 280 mm
- B
- 463 mm
- C
- 112 mm
- D
- 37 mm
- E
- 904 mm
- F
- 340 mm
- G
- 280 mm
- X
- 400 mm
- Y
- 950 mm
- Z
- 190 mm
- A
- 11,02 in
- B
- 18,19 in
- C
- 4,41 in
- D
- 1,47 in
- E
- 35,59 in
- F
- 13,39 in
- G
- 11,02 in
- X
- 15,75 in
- Y
- 37,4 in
- Z
- 7,48 in
Dimensions
Mounting holes Ø 8 mm
DIAGRAMS