Technical Data


Technical Data
Rated voltage V ±10 %
AC 115 1~
Rated frequency Hz ±1 %
60 Hz | 60 Hz
Cooling capacity according to EN 14511 (A95/A95)
800 W
Cooling capacity according to EN 14511 (A95/A122)
650 W
Energy efficiency ratio (EER)
1,16
Controller
Standard Controller
Type of fuse | Pre fuse
CC | 5,6 A
Type of connection
90 Degree Elbow
Ambient temperature range
+8 °C ... +45 °C
Control range (adjustable)
+10 °C ... +40 °C
Refrigerant (type | amount)
R134a | 400 g
Condensate management
condensate drain!!!
IP Protection
IP 54
NEMA Protection
12
Protection system according to EN 60529 towards the surroundings
IP 34
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Colour
RAL 9011
Mounting position
Side Mount
Dimensions (H | W | D)
515,2 mm | 254 mm | 279,3 mm
ETIM-Class
EC000855
Rated voltage V ±10 %
AC 115 1~
Rated frequency Hz ±1 %
60 Hz | 60 Hz
Cooling capacity according to EN 14511 (A95/A95)
2,700 BTU/h
Cooling capacity according to EN 14511 (A95/A122)
2,200 BTU/h
Energy efficiency ratio (EER)
1.16
Controller
Standard Controller
Type of fuse | Pre fuse
CC | 5,6 A
Type of connection
90 Degree Elbow
Weight (without packaging)
62 lbs
Ambient temperature range
+46 °F ... +114 °F
Control range (adjustable)
+50 °F ... +104 °F
Refrigerant (type | amount)
R134a | 14.1 oz.
Condensate management
condensate drain!!!
IP Protection
IP 54
NEMA Protection
12
Protection system according to EN 60529 towards the surroundings
IP 34
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Colour
RAL 9011
Mounting position
Side Mount
Dimensions (H | W | D)
20.15 in. | 10 in. | 10.8 in.
ETIM-Class
EC000855

Technical Drawings

Dimensions
A
152,4 mm
B
230,3 mm
C
209,6 mm
D
26,1 mm
E
203,2 mm
F
225,6 mm
G
238,1 mm
H
14,3 mm
I
76,1 mm
X
255,3 mm
Y
515,2 mm
Z
274 mm
A
6 in
B
9,07 in
C
8,25 in
D
1,03 in
E
8 in
F
8,88 in
G
9,37 in
H
0,56 in
I
3 in
X
10,05 in
Y
20,28 in
Z
10,79 in

Mounting holes Ø 8 mm

Diagrams

Downloads

Description Type Size Link
Description Language Type Size Link
CE_Declaration_DTS3000 Englisch PDF 182.06 KB Download
UKCA_Declaration_DTS_3000_Series_Rev01 German PDF 154.92 KB Download
Drawing_DTS_3041-61_115V-230V Englisch tables.type.file_pdf 269.29 KB Download
Drawing_DXF_DTS_3041-61_115V-230V German DXF 34.44 KB Download
EAC_Certificate_Cooling_Units_Russian Englisch PDF 1.57 MB Download
UL_Certificate_DTS_3xxx German PDF 180.67 KB Download
UL_Certificate_DTS_3xxx Englisch PDF 180.67 KB Download
Manual_DTS_3xxx German PDF 3.72 MB Download
Technical_Data_DTS_30X1_115V Englisch PDF 349.19 KB Download
Technical_Data_DTS_30X1_115V German PDF 349.19 KB Download
CE_Declaration_DTS3000 German PDF 182.06 KB Download
Drawing_DXF_DTS_3041-61_115V-230V Englisch DXF 34.44 KB Download
UL_Certificate_DTS_3xxx Englisch PDF 180.67 KB Download
Drawing_DTS_3041-61_115V-230V Englisch tables.type.file_pdf 269.29 KB Download
Drawing_DXF_DTS_3041-61_115V-230V Englisch DXF 34.44 KB Download
CE_Declaration_DTS3000 Englisch PDF 182.06 KB Download
3D-model_STEP_DTS3041_115V-230V Englisch STEP 9.55 MB Download
3D-model_STEP_DTS3041_115V-230V German STEP 9.55 MB Download
EAC_Certificate_Cooling_Units_Russian Englisch PDF 1.57 MB Download
UKCA_Declaration_DTS_3000_Series_Rev01 Englisch PDF 154.92 KB Download
UKCA_Declaration_DTS_3000_Series_Rev01 Englisch PDF 154.92 KB Download
Technical_Data_DTS_30X1_115V Englisch PDF 349.19 KB Download
Manual_DTS_3xxx Englisch PDF 3.72 MB Download
EAC_Certificate_Cooling_Units_Russian German PDF 1.57 MB Download
Drawing_DTS_3041-61_115V-230V German tables.type.file_pdf 269.29 KB Download
3D-model_STEP_DTS3041_115V-230V Englisch STEP 9.55 MB Download
Manual_DTS_3xxx Englisch PDF 3.72 MB Download