Technical Data


Technical Data
Rated voltage V ±10 %
AC 230 1~
Rated frequency Hz ±1 %
50 Hz | 60 Hz
Cooling capacity according to EN 14511 (A95/A95)
730 W
Cooling capacity according to EN 14511 (A95/A122)
450 W
Energy efficiency ratio (EER)
1,1
Controller
Standard Controller
Type of fuse | Pre fuse
CC | 2,8 A
Type of connection
90 Degree Elbow
Control range (adjustable)
+10 °C ... +40 °C
Refrigerant (type | amount)
R134a | 400 g
Condensate management
condensate drain!!!
IP Protection
IP 56
NEMA Protection
3R/4
Protection system according to EN 60529 towards the surroundings
IP 34
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Colour
ANSI 61
Mounting position
Side Mount
Dimensions (H | W | D)
512 mm | 254 mm | 274 mm
ETIM-Class
EC000855
Rated voltage V ±10 %
AC 230 1~
Rated frequency Hz ±1 %
50 Hz | 60 Hz
Cooling capacity according to EN 14511 (A95/A95)
2,500 BTU/h
Cooling capacity according to EN 14511 (A95/A122)
1,560 BTU/h
Energy efficiency ratio (EER)
1.1
Controller
Standard Controller
Type of fuse | Pre fuse
CC | 2,8 A
Type of connection
90 Degree Elbow
Weight (without packaging)
66 lbs
Ambient temperature range
+32 °F ... +131 °F
Control range (adjustable)
+50 °F ... +104 °F
Refrigerant (type | amount)
R134a | 14.1 oz.
Condensate management
condensate drain!!!
IP Protection
IP 56
NEMA Protection
3R/4
Protection system according to EN 60529 towards the surroundings
IP 34
Design housing
electrostatically powder coated
Design cover
galvanized sheet steel
Colour
ANSI 61
Mounting position
Side Mount
Dimensions (H | W | D)
20.15 in. | 10 in. | 10.8 in.
ETIM-Class
EC000855

Technical Drawings

Dimensions
A
152,4 mm
B
230,3 mm
C
209,6 mm
D
26,1 mm
E
203,2 mm
F
225,6 mm
G
238,1 mm
H
14,3 mm
I
76,1 mm
X
255,3 mm
Y
515,2 mm
Z
274 mm
A
6 in
B
9,07 in
C
8,25 in
D
1,03 in
E
8 in
F
8,88 in
G
9,37 in
H
0,56 in
I
3 in
X
10,05 in
Y
20,28 in
Z
10,79 in

Mounting holes Ø 8 mm

Diagrams

Downloads

Description Type Size Link
Description Language Type Size Link
UL_Certificate_DTS_3xxx German PDF 180.67 KB Download
UL_Certificate_DTS_3xxx Englisch PDF 180.67 KB Download
CE_Declaration_DTS3000 Englisch PDF 182.06 KB Download
Drawing_DXF_DTS_3041-61_115V-230V German DXF 34.44 KB Download
3D-model_STEP_DTS3061_115V-230V Englisch STEP 9.55 MB Download
UL_Certificate_DTS_3xxx Englisch PDF 180.67 KB Download
EAC_Certificate_Cooling_Units_Russian Englisch PDF 1.57 MB Download
3D-model_STEP_DTS3061_115V-230V Englisch STEP 9.55 MB Download
Drawing_DTS_3041-61_115V-230V Englisch tables.type.file_pdf 269.29 KB Download
3D-model_STEP_DTS3061_115V-230V German STEP 9.55 MB Download
Drawing_DTS_3041-61_115V-230V German tables.type.file_pdf 269.29 KB Download
Drawing_DXF_DTS_3041-61_115V-230V Englisch DXF 34.44 KB Download
EAC_Certificate_Cooling_Units_Russian German PDF 1.57 MB Download
UKCA_Declaration_DTS_3000_Series_Rev01 German PDF 154.92 KB Download
EAC_Certificate_Cooling_Units_Russian Englisch PDF 1.57 MB Download
Manual_DTS_3xxx Englisch PDF 3.72 MB Download
Technical_Data_DTS_30X1_230V German PDF 341.02 KB Download
UKCA_Declaration_DTS_3000_Series_Rev01 Englisch PDF 154.92 KB Download
Drawing_DTS_3041-61_115V-230V Englisch tables.type.file_pdf 269.29 KB Download
Manual_DTS_3xxx German PDF 3.72 MB Download
Drawing_DXF_DTS_3041-61_115V-230V Englisch DXF 34.44 KB Download
CE_Declaration_DTS3000 Englisch PDF 182.06 KB Download
Manual_DTS_3xxx Englisch PDF 3.72 MB Download
Technical_Data_DTS_30X1_230V Englisch PDF 341.02 KB Download
CE_Declaration_DTS3000 German PDF 182.06 KB Download
UKCA_Declaration_DTS_3000_Series_Rev01 Englisch PDF 154.92 KB Download
Technical_Data_DTS_30X1_230V Englisch PDF 341.02 KB Download