DTS 3061 230V Type 3R/4 Side Mount Cooling Unit
AC 230 1~, 2,500 BTU/h, Standard Controller
Product number:
13382341371
Our DTS 3061 (NEMA Type 3R/4) outdoor cooling units are ideal for small enclosures and for the cooling of hot spots in larger control cabinets. These units are particularly suited for the food industry and outdoor applications. This unit includes the low ambient package with a 900W heater.
Available in 3 models; DTS 3041 (NEMA Type 12) for indoor use, DTS 3061 (NEMA Type 3R/4) designed for outdoor use, and the stainless steel DTS 3081 (NEMA Type 4/4x) designed for wash-down applications.
- Closed loop design prevents external contaminants from entering the cabinet by isolating ambient air from internally conditioned air.
- Thermal overload protection ensures the longevity of the compressor by incorporating temperature switches in both compressor and fan motors, automatically shutting down the unit to prevent damage from excessive temperatures.
- Thermal expansion valve optimizes refrigerant flow for efficient performance across all temperatures.
- High-pressure cutoff switch ensures pressure overload protection by shutting down the compressor in case of excessive pressure in the refrigeration circuit.
- High ambient performance in our NEMA Type 12 and outdoor units for environments that require cooling where the maximum ambient temperature is 131 F.
- Hermetically sealed compressor never needs recharging, maintaining 100% cooling efficiency.
- ERP efficiency certified components compliant with Kyoto Protocol's CO reduction standards and ERP Directive for fan efficiency ratings.
- Rugged Design is well-suited for manufacturing environments and can be easily painted to match enclosures or machines.
- Environmentally Friendlier R134a refrigerant for easier service and minimal environmental impact.
- Highest in class capacity, the compact 10 inch width is ideal for small enclosures with a relatively modest heat load.
- Condenser design optimized for reduced clogging, ensuring efficient operation by minimizing dirt buildup.
- Outdoor and wash-down units feature a special corrosive protectant coating on ambient-side pipes and coils, ensuring maximum protection against saltwater, sour gas, and other corrosive substances.
- High airflow backward curve impeller fan with a long-lasting, single-bearing design outperforms standard two-bearing blowers, boasting nearly double the lifespan.
- Supports integrated Pfannenberg PFA exhaust filters for easy maintenance and replacement.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 730 W
- Cooling capacity according to EN 14511 (A95/A122)
- 450 W
- Energy efficiency ratio (EER)
- 1,1
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- CC | 4,5 A
- Type of connection
- 90 Degree Elbow
- Control range (adjustable)
- +10 °C ... +40 °C
- Refrigerant (type | amount)
- R134a | 400 g
- Condensate management
- condensate drain!!!
- IP Protection
- IP 56
- NEMA Protection
- 3R/4
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- electrostatically powder coated
- Design cover
- galvanized sheet steel
- Colour
- ANSI 61
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 512 mm | 254 mm | 274 mm
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A95/A95)
- 2,500 BTU/h
- Cooling capacity according to EN 14511 (A95/A122)
- 1,560 BTU/h
- Energy efficiency ratio (EER)
- 1.1
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- CC | 4,5 A
- Type of connection
- 90 Degree Elbow
- Weight (without packaging)
- 66 lbs
- Ambient temperature range
- +32 °F ... +131 °F
- Control range (adjustable)
- +50 °F ... +104 °F
- Refrigerant (type | amount)
- R134a | 14.1 oz.
- Condensate management
- condensate drain!!!
- IP Protection
- IP 56
- NEMA Protection
- 3R/4
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- electrostatically powder coated
- Design cover
- galvanized sheet steel
- Colour
- ANSI 61
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 20.15 in. | 10 in. | 10.8 in.
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 152,4 mm
- B
- 230,3 mm
- C
- 209,6 mm
- D
- 26,1 mm
- E
- 203,2 mm
- F
- 225,6 mm
- G
- 238,1 mm
- H
- 14,3 mm
- I
- 76,1 mm
- X
- 255,3 mm
- Y
- 515,2 mm
- Z
- 274 mm
- A
- 6 in
- B
- 9,07 in
- C
- 8,25 in
- D
- 1,03 in
- E
- 8 in
- F
- 8,88 in
- G
- 9,37 in
- H
- 0,56 in
- I
- 3 in
- X
- 10,05 in
- Y
- 20,28 in
- Z
- 10,79 in
Dimensions
Mounting holes Ø 8 mm
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|
Description | Language | Type | Size | Link |
---|---|---|---|---|
Drawing_DXF_DTS_3041-61_115V-230V | German | DXF | 34.44 KB | Download |
Drawing_DXF_DTS_3041-61_115V-230V | Englisch | DXF | 34.44 KB | Download |
Manual_DTS_3xxx | German | 3.72 MB | Download | |
Drawing_DTS_3041-61_115V-230V | Englisch | tables.type.file_pdf | 269.29 KB | Download |
UL_Certificate_DTS_3xxx | Englisch | 180.67 KB | Download | |
Manual_DTS_3xxx | Englisch | 3.72 MB | Download | |
CE_Declaration_DTS3000 | German | 182.06 KB | Download | |
CE_Declaration_DTS3000 | Englisch | 182.06 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UKCA_Declaration_DTS_3000_Series_Rev01 | Englisch | 154.92 KB | Download | |
UKCA_Declaration_DTS_3000_Series_Rev01 | German | 154.92 KB | Download | |
Drawing_DTS_3041-61_115V-230V | Englisch | tables.type.file_pdf | 269.29 KB | Download |
Technical_Data_DTS_30X1_230V | Englisch | 341.02 KB | Download | |
3D-model_STEP_DTS3061_115V-230V | Englisch | STEP | 9.55 MB | Download |
Manual_DTS_3xxx | Englisch | 3.72 MB | Download | |
3D-model_STEP_DTS3061_115V-230V | Englisch | STEP | 9.55 MB | Download |
3D-model_STEP_DTS3061_115V-230V | German | STEP | 9.55 MB | Download |
UKCA_Declaration_DTS_3000_Series_Rev01 | Englisch | 154.92 KB | Download | |
CE_Declaration_DTS3000 | Englisch | 182.06 KB | Download | |
Drawing_DTS_3041-61_115V-230V | German | tables.type.file_pdf | 269.29 KB | Download |
Technical_Data_DTS_30X1_230V | German | 341.02 KB | Download | |
Drawing_DXF_DTS_3041-61_115V-230V | Englisch | DXF | 34.44 KB | Download |
Technical_Data_DTS_30X1_230V | Englisch | 341.02 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
UL_Certificate_DTS_3xxx | Englisch | 180.67 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTS_3xxx | German | 180.67 KB | Download |