PF 32000 115V Reverse Flow Type 3R Filterfan
177 mm x 177 mm, RAL 7035
Product number:
11632153116
The 4th generation Pfannenberg filterfans is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal. This filterfan is reversed air flow meant to exhaust hot air out of the enclosure. The front cover of this product has the color RAL7035 (Light Gray). The advantages of the series at a glance:
- High air flow (65 CFM) in small package with low energy consumption.
- Uniquely high air flow due to optimized louvre design.
- NEMA Type 3R/4, closed frame prevents unfiltered air from penetrating.
- Includes G4 filter class fluted material filter media that can be replaced easily and in seconds due to the optimized front cover.
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold.
- Poured foam seal facilitates the installation.
- Flat shape and neutral design make a perfect integration into existing machines possible.
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 60 Hz
- Airflow rate in comb. with exhaust filter
- 64,5 m³/h
- Number of Fans
- 1
- Power consumption W
- 20 W | 20 W
- Type of connection
- terminal strip!!!
- Type of fuse | Pre fuse
- CC | 6 A
- IP Protection
- IP55
- NEMA Protection
- 3R
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing!!!
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °C ... +55 °C
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Color
- RAL 7035
- Dimensions cut-out (H | W)
- 177 mm | 177 mm
- Dimensions (H | W | D)
- 202 mm | 202 mm | 93 mm
- Width
- 202 mm
- Depth
- 93 mm
- Height
- 202 mm
- Installation depth
- 87 mm
- Weight (without packaging)
- 0,87 kg
- UL certificate no.
- yes
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 60 Hz
- Unimpeded airflow
- 65 cfm
- Airflow in combination
- 38 cfm
- Number of Fans
- 1
- Power consumption W
- 20 W | 20 W
- Type of connection
- terminal strip!!!
- Type of fuse | Pre fuse
- CC | 6 A
- NEMA Protection
- 3R
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing!!!
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Color
- RAL 7035
- Cut-Out Dimensions
- 6.97 in. | 6.97 in.
- Dimensions (H | W | D)
- 7.95 in. | 7.95 in. | 3.66 in.
- Width
- 7.95 in.
- Depth
- 3.66 in.
- Height
- 7.95 in.
- Installation depth
- 3.43 in.
- Weight (without packaging)
- 1.9 lbs
- UL certificate no.
- yes
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 177 mm
- B
- 177 mm
- X
- 202 mm
- Y
- 202 mm
- Z1
- 6 mm
- Z2
- 87 mm
- A
- 6,97 in
- B
- 6,97 in
- X
- 7,95 in
- Y
- 7,95 in
- Z1
- 0,24 in
- Z2
- 3,43 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Conformity PF/PFA 4th Gen. | 62.89 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
3D-model_STEP_PF32000_AC | German | ZIP | 2.32 MB | Download |
CSA_Certificate_Filterfan | Englisch | 144.45 KB | Download | |
3D-model_STEP_PF32000_AC | Englisch | ZIP | 2.32 MB | Download |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
3D-model_IGS_PF32000_AC | Englisch | ZIP | 3.05 MB | Download |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
3D-model_IGS_PF32000_AC | Englisch | ZIP | 3.05 MB | Download |
Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
3D-model_IGS_PF32000_AC | German | ZIP | 3.05 MB | Download |
CSA_Certificate_Filterfan | Englisch | 144.45 KB | Download | |
3D-model_STEP_PF32000_AC | Englisch | ZIP | 2.32 MB | Download |
Product_Sheet_EN_PF_32000_PFA_30000 | German | 575.26 KB | Download | |
Product_Sheet_EN_PF_32000_PFA_30000 | Englisch | 575.26 KB | Download | |
CSA_Certificate_Filterfan | German | 144.45 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download |