PF 33000 SL 230V Type 12 Filterfan
177 mm x 177 mm, RAL 9011
Product number:
11633106050
The 4th generation Pfannenberg filterfans is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal. The front cover of this product has the color RAL9011 (Black). The advantages of the series at a glance:
- High air flow (152 CFM) in small package with low energy consumption.
- Uniquely high air flow due to optimized louvre design.
- NEMA Type 12, closed frame prevents unfiltered air from penetrating.
- Includes G4 filter class fluted material filter media that can be replaced easily and in seconds due to the optimized front cover.
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold.
- Poured foam seal facilitates the installation.
- Flat shape and neutral design make a perfect integration into existing machines possible.
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 / 230 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Airflow rate in comb. with exhaust filter
- 195,4 m³/h
- Number of Fans
- 1
- Power consumption W
- 45 W | 39 W
- Type of connection
- terminal strip!!!
- Type of fuse | Pre fuse
- CC | 6 A
- IP Protection
- IP55
- NEMA Protection
- 12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing!!!
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °C ... +55 °C
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Color
- RAL 9011
- Dimensions cut-out (H | W)
- 177 mm | 177 mm
- Dimensions (H | W | D)
- 202 mm | 202 mm | 94 mm
- Width
- 202 mm
- Depth
- 94 mm
- Height
- 202 mm
- Installation depth
- 94 mm
- Weight (without packaging)
- 1,67 kg
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 230 / 230 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 152 cfm
- Airflow in combination
- 115 cfm
- Number of Fans
- 1
- Power consumption W
- 45 W | 39 W
- Type of connection
- terminal strip!!!
- Type of fuse | Pre fuse
- CC | 6 A
- NEMA Protection
- 12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing!!!
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Color
- RAL 9011
- Cut-Out Dimensions
- 6.97 in. | 6.97 in.
- Dimensions (H | W | D)
- 7.95 in. | 7.95 in. | 3.7 in.
- Width
- 7.95 in.
- Depth
- 3.7 in.
- Height
- 7.95 in.
- Installation depth
- 3.7 in.
- Weight (without packaging)
- 3.68 lbs
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| Product_Sheet_EN_PF_32000_PFA_30000 | Englisch | 575.26 KB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| 3D-model_STEP_PF33000SL_AC | Englisch | ZIP | 27.15 MB | Download |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| 3D-model_STEP_PF33000SL_AC | Englisch | ZIP | 27.15 MB | Download |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download |