PF 65000 SL 115V Type 12 Filterfan
292 mm x 292 mm, RAL 9011
Product number:
11675154050
The 4th generation Pfannenberg filterfans is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal. The front cover of this product has the color RAL9011 (Black). The advantages of the series at a glance:
- High air flow (325 CFM) in small package with low energy consumption.
- Uniquely high air flow due to optimized louvre design.
- NEMA Type 12, closed frame prevents unfiltered air from penetrating.
- Includes G4 filter class fluted material filter media that can be replaced easily and in seconds due to the optimized front cover.
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold.
- Poured foam seal facilitates the installation.
- Flat shape and neutral design make a perfect integration into existing machines possible.
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 550 m³/h
- Airflow rate in comb. with exhaust filter
- 345 m³/h | 423 m³/h
- Number of Fans
- 1
- Power consumption W
- 64 W | 80 W
- Type of connection
- screw terminal
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- fleece filter mat
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO!!!
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Color
- RAL 9011
- Dimensions cut-out (H | W)
- 292 mm | 292 mm
- Dimensions (H | W | D)
- 320 mm | 320 mm | 131 mm
- Width
- 320 mm
- Depth
- 131 mm
- Height
- 320 mm
- Installation depth
- 127,3 mm
- Weight (without packaging)
- 3,3 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 325 cfm
- Airflow in combination
- 203 cfm | 249 cfm
- Number of Fans
- 1
- Power consumption W
- 64 W | 80 W
- Type of connection
- screw terminal
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- fleece filter mat
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- sleeve bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO!!!
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Color
- RAL 9011
- Cut-Out Dimensions
- 11.5 in. | 11.5 in.
- Dimensions (H | W | D)
- 12.6 in. | 12.6 in. | 5.16 in.
- Width
- 12.6 in.
- Depth
- 5.16 in.
- Height
- 12.6 in.
- Installation depth
- 5.01 in.
- Weight (without packaging)
- 7.28 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Fluted filter 279x264 IP55 | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
| Recom. of filter mat exchange | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | German | 246.44 KB | Download | |
| 3D-model_STEP_PF65000SL | Englisch | ZIP | 1.44 MB | Download |
| Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
| CSA_Certificate_Filterfan | German | 183.86 KB | Download | |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| UL_Certificate_Filterfan | German | 183.64 KB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| 3D-model_STEP_PF65000SL | German | ZIP | 1.44 MB | Download |
| 3D-model_IGS_PF6x000 | Englisch | ZIP | 2.25 MB | Download |
| 3D-model_IGS_PF6x000 | German | ZIP | 2.25 MB | Download |
| 3D-model_STEP_PF65000SL | Englisch | ZIP | 1.44 MB | Download |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| UR_Certificate_Filterfan | German | 161.76 KB | Download | |
| 3D-model_IGS_PF6x000 | Englisch | ZIP | 2.25 MB | Download |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download |