PWD 5502 230V 7035
Product number:
12064010764
The use of Pfannenberg Air/Water Heat Exchangers is particularly suitable where ambient temperatures are high or the atmosphere proves to be particularly oily or aggressive. Maintenance-free operation and extremely low noise emission. Ideal application areas wherever machines or production processes are cooled by tempered water and water is thus already provided. The advantages of the series at a glance:
- System-compatible with chillers.
- Can be integrated in existing cooling circuits.
- Integrated thermostat and solenoid valve for energy-efficient temperature control.
- High airflow rate and cooling capacity.
- Any power losses that occur are not given off into the room.
- Integrated temperature monitoring with alarm contact.
- Usable under aggressive environmental conditions.
- Independent from the ambient temperature at the place of installation.
- Seal requires no elaborate reworking of the mounting cut-out.
TECHNICAL DATA
Technical Data
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS