DTS 3000 Series
Pfannenberg’s DTS 3000 Series Cooling Units are driven to meet the demands of our North American NEMA market. These units meet the needs on indoor Type 12 applications, Type 3R/4 outdoor applications and Type 4/4x stainless steel for washdown applications. Available in 115V, 230V & 460V.
DTX 6000 Series
The DTX 6000 Green Series Cooling Units are available in both the European style recessed mounting and side panel mounting on modular enclosure systems. Our DTT 6000 Series supports Top mount installation requirements. These “click and fit” models can reduce installation by more than 90%

DTX 9000 Series
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum.