COOLING WITH AMBIENT AIR
When it comes to safe and cost-effective cooling of electrical enclosures with filtered ambient air, our filterfans are the best choice.
Read more about the Pfannenberg filterfans.
Filter
PF 11000 230V Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 230V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 230V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 230V Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 115V Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 115V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 115V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 115V Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 24VDC Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 24VDC Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 24VDC Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 24VDC Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 11000 12VDC Type 12 Filterfan
- Height cut-out (Imperial)
- 4.29 in.
- Dimensions cut-out (H | W)
- 92 mm | 92 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 3.62 in. | 3.62 in.
PF 22000 230V Type 12 Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Reverse Flow Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Reverse Flow Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Type 12 Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Reverse Flow Type 12 Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 230V Type 12 Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 7035
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 115V Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.
PF 22000 115V Reverse Flow Type 3R Filterfan
- Height cut-out (Imperial)
- 5.71 in.
- Dimensions cut-out (H | W)
- 125 mm | 125 mm
- Color
- RAL 9011
- Cut-Out Dimensions
- 4.92 in. | 4.92 in.